Grove Gear 23YF-2-1.250-56C-40-L3
Part #:23YF-2-1.250-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | AK: | 4.5 |
| BD: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | AA: | 8.88 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | LQ: | 4.63 in |
| AJ: | 5.88 | D: | 2.69 |
| P: | 1.88 in | H: | 0.53 in |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.04 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

