Grove Gear 23YF-2-1.250-56C-40-L9
Part #:23YF-2-1.250-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| D: | 2.69 | AA: | 8.88 |
| AB: | 4.07 | AG: | 4.65 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.25 | V: | 1.94 in |
| BF: | 0.41 | P: | 1.88 in |
| LQ: | 4.63 in | G: | 1.94 |
| AJ: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

