How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| AB: | 4.07 | LL: | 2.12 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| AA: | 8.88 | I: | 3.77 in |
| BD: | 5.88 | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| AK: | 4.5 | D: | 2.69 |
| AJ: | 5.88 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 3.89 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 23YF | Series Code: | OE |
| Bore Code: | 20 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

