How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | LQ: | 4.63 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 4.65 | T: | 1.25 |
| AA: | 8.88 | BE: | 0.38 in |
| LL: | 2.12 in | AB: | 4.07 |
| AJ: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.89 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

