Grove Gear 23YF-2-1.250-56C-50-L1
Part #:23YF-2-1.250-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 4.07 | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| LQ: | 4.63 in | I: | 3.77 in |
| BD: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | P: | 1.88 in |
| V: | 1.94 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 8.88 |
| T: | 1.25 | D: | 2.69 |
Technical Specifications
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

