Grove Gear 23YF-2-1.250-56C-50-L3
Part #:23YF-2-1.250-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| T: | 1.25 | AG: | 4.65 |
| D: | 2.69 | AB: | 4.07 |
| LL: | 2.12 in | AA: | 8.88 |
| P: | 1.88 in | I: | 3.77 in |
| LQ: | 4.63 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 1.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Ratio: | 50:1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

