Grove Gear 23YF-2-1.250-56C-50-L4
Part #:23YF-2-1.250-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| LQ: | 4.63 in | AK: | 4.5 |
| AA: | 8.88 | BF: | 0.41 |
| I: | 3.77 in | BE: | 0.38 in |
| AE2: | 0.56 | AF: | 0.19 |
| G: | 1.94 | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

