Grove Gear 23YF-2-1.250-56C-60-L2
Part #:23YF-2-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | BD: | 5.88 |
| P: | 1.88 in | T: | 1.25 |
| AA: | 8.88 | BE: | 0.38 in |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.69 | AF: | 0.19 |
| I: | 3.77 in | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 4.63 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 60:1 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

