Grove Gear 23YF-2-1.250-56C-60-L3
Part #:23YF-2-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.77 in |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.07 |
| AG: | 4.65 | LQ: | 4.63 in |
| AJ: | 5.88 | LL: | 2.12 in |
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | AE2: | 0.56 |
| T: | 1.25 | P: | 1.88 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

