Grove Gear 23YF-2-1.250-56C-60-L4
Part #:23YF-2-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 8.88 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 4.63 in |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| D: | 2.69 | G: | 1.94 |
Technical Specifications
| Output RPM: | 29.2 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

