Grove Gear 23YF-2-1.250-56C-60-L9
Part #:23YF-2-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| P: | 1.88 in | AJ: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | BE: | 0.38 in |
| T: | 1.25 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | G: | 1.94 |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.674 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

