Grove Gear 23YF-2-1.250-56C-80-L1
Part #:23YF-2-1.250-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AK: | 4.5 | D: | 2.69 |
| AJ: | 5.88 | AA: | 8.88 |
| AF: | 0.19 | V: | 1.94 in |
| I: | 3.77 in | LQ: | 4.63 in |
| T: | 1.25 | AB: | 4.07 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | LL: | 2.12 in |
Technical Specifications
| Model Code: | 23YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.455 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

