Grove Gear 23YF-2-1.250-56C-80-L3
Part #:23YF-2-1.250-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| D: | 2.69 | H: | 0.53 in |
| I: | 3.77 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AA: | 8.88 |
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.07 | LQ: | 4.63 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

