Grove Gear 23YF-2-1.250-56C-80-L9
Part #:23YF-2-1.250-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AG: | 4.65 |
| AF: | 0.19 | AJ: | 5.88 |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AB: | 4.07 | T: | 1.25 |
| P: | 1.88 in | D: | 2.69 |
| LL: | 2.12 in | BE: | 0.38 in |
| G: | 1.94 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Model Code: | 23YF |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

