Grove Gear 23YF-2-1.438-140TC-10-L1
Part #:23YF-2-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.69 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | LL: | 2.12 in |
| AA: | 8.88 | BE: | 0.38 in |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 4.5 | AG: | 4.65 |
| T: | 1.438 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

