Grove Gear 23YF-2-1.438-140TC-10-L2
Part #:23YF-2-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| LQ: | 4.63 in | BD: | 5.88 |
| AA: | 8.88 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.12 in |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
| G: | 1.94 | BE: | 0.38 in |
| AF: | 0.19 | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.08 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

