Grove Gear 23YF-2-1.438-140TC-10-L3
Part #:23YF-2-1.438-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
| AE2: | 0.56 | T: | 1.438 |
| BE: | 0.38 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.94 | LQ: | 4.63 in |
| AA: | 8.88 | AG: | 4.65 |
| I: | 3.77 in | AF: | 0.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Model Code: | 23YF | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

