Grove Gear 23YF-2-1.438-140TC-100-L4
Part #:23YF-2-1.438-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | LQ: | 4.63 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AB: | 4.07 | AA: | 8.88 |
| H: | 0.53 in | D: | 2.69 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| T: | 1.438 | I: | 3.77 in |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.307 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

