Grove Gear 23YF-2-1.438-140TC-15-L1
Part #:23YF-2-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | D: | 2.69 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | I: | 3.77 in |
| BF: | 0.41 | G: | 1.94 |
| AB: | 4.07 | LQ: | 4.63 in |
| AA: | 8.88 | AF: | 0.19 |
| P: | 1.88 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-2 | Service Factor: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

