Grove Gear 23YF-2-1.438-140TC-15-L2
Part #:23YF-2-1.438-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 4.5 |
| LL: | 2.12 in | V: | 1.94 in |
| BF: | 0.41 | P: | 1.88 in |
| I: | 3.77 in | AF: | 0.19 |
| AE2: | 0.56 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.69 |
| AA: | 8.88 | AJ: | 5.88 |
| AB: | 4.07 | H: | 0.53 in |
| T: | 1.438 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 23YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Ratio: | 15:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

