Grove Gear 23YF-2-1.438-140TC-15-L4
Part #:23YF-2-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AK: | 4.5 |
| LQ: | 4.63 in | BE: | 0.38 in |
| BF: | 0.41 | LL: | 2.12 in |
| D: | 2.69 | G: | 1.94 |
| AA: | 8.88 | AG: | 4.65 |
| T: | 1.438 | AB: | 4.07 |
| I: | 3.77 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 2.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

