Grove Gear 23YF-2-1.438-140TC-15-L9
Part #:23YF-2-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.41 | AF: | 0.19 |
| I: | 3.77 in | BD: | 5.88 |
| H: | 0.53 in | T: | 1.438 |
| LQ: | 4.63 in | AE2: | 0.56 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AB: | 4.07 | D: | 2.69 |
| AA: | 8.88 | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 23YF |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

