How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| AJ: | 5.88 | AB: | 4.07 |
| H: | 0.53 in | D: | 2.69 |
| LQ: | 4.63 in | V: | 1.94 in |
| AF: | 0.19 | BE: | 0.38 in |
| I: | 3.77 in | AK: | 4.5 |
| BF: | 0.41 | T: | 1.438 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | G: | 1.94 |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Bore Code: | 23 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

