Grove Gear 23YF-2-1.438-140TC-20-L1
Part #:23YF-2-1.438-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | V: | 1.94 in |
| T: | 1.438 | D: | 2.69 |
| AF: | 0.19 | H: | 0.53 in |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 4.07 | BF: | 0.41 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| AG: | 4.65 | BE: | 0.38 in |
| AK: | 4.5 | I: | 3.77 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.83 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

