Grove Gear 23YF-2-1.438-140TC-20-L9
Part #:23YF-2-1.438-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| LQ: | 4.63 in | D: | 2.69 |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 4.07 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | AE2: | 0.56 |
| T: | 1.438 | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.41 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.83 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

