Grove Gear 23YF-2-1.438-140TC-25-L2
Part #:23YF-2-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 3.77 in | D: | 2.69 |
| V: | 1.94 in | AF: | 0.19 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.63 in |
| T: | 1.438 | AJ: | 5.88 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.07 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

