Grove Gear 23YF-2-1.438-140TC-25-L3
Part #:23YF-2-1.438-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.77 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| D: | 2.69 | AF: | 0.19 |
| LQ: | 4.63 in | AJ: | 5.88 |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.438 | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
| P: | 1.88 in | V: | 1.94 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

