Grove Gear 23YF-2-1.438-140TC-25-L4
Part #:23YF-2-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.438 |
| AA: | 8.88 | I: | 3.77 in |
| AB: | 4.07 | BE: | 0.38 in |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 2.69 | LQ: | 4.63 in |
| AK: | 4.5 | AG: | 4.65 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

