How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 4.07 | AE2: | 0.56 |
| I: | 3.77 in | D: | 2.69 |
| AF: | 0.19 | P: | 1.88 in |
| LQ: | 4.63 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.438 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

