Grove Gear 23YF-2-1.438-140TC-40-L2
Part #:23YF-2-1.438-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 5.88 |
| AF: | 0.19 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 3.77 in | T: | 1.438 |
| AA: | 8.88 | P: | 1.88 in |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Model Code: | 23YF |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

