Grove Gear 23YF-2-1.438-140TC-40-L3
Part #:23YF-2-1.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.69 | I: | 3.77 in |
| H: | 0.53 in | AF: | 0.19 |
| V: | 1.94 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| T: | 1.438 | G: | 1.94 |
| AG: | 4.65 | AJ: | 5.88 |
| LQ: | 4.63 in | BF: | 0.41 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.04 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

