Grove Gear 23YF-2-1.438-140TC-40-L4
Part #:23YF-2-1.438-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | AB: | 4.07 |
| D: | 2.69 | AF: | 0.19 |
| AK: | 4.5 | LQ: | 4.63 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | T: | 1.438 |
| AA: | 8.88 | H: | 0.53 in |
| I: | 3.77 in | BF: | 0.41 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

