Grove Gear 23YF-2-1.438-140TC-40-L9
Part #:23YF-2-1.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LL: | 2.12 in |
| I: | 3.77 in | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 2.69 | AE2: | 0.56 |
| LQ: | 4.63 in | BD: | 5.88 |
| AB: | 4.07 | V: | 1.94 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| AG: | 4.65 | P: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.04 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

