Grove Gear 23YF-2-1.438-140TC-5-L3
Part #:23YF-2-1.438-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| BD: | 5.88 | V: | 1.94 in |
| P: | 1.88 in | LL: | 2.12 in |
| AK: | 4.5 | G: | 1.94 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AE2: | 0.56 | BE: | 0.38 in |
| LQ: | 4.63 in | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.41 |
| AA: | 8.88 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 350 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 3.89 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

