Grove Gear 23YF-2-1.438-140TC-50-L4
Part #:23YF-2-1.438-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | AJ: | 5.88 |
| T: | 1.438 | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| AG: | 4.65 | BE: | 0.38 in |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | LQ: | 4.63 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Ratio Range: | 50:1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.847 | Model Code: | 23YF |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

