Grove Gear 23YF-2-1.438-140TC-50-L9
Part #:23YF-2-1.438-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | AK: | 4.5 |
| T: | 1.438 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 4.63 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| G: | 1.94 | AB: | 4.07 |
| P: | 1.88 in | AA: | 8.88 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Model Code: | 23YF |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

