Grove Gear 23YF-2-1.438-140TC-60-L4
Part #:23YF-2-1.438-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| G: | 1.94 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| BF: | 0.41 | AA: | 8.88 |
| LQ: | 4.63 in | BE: | 0.38 in |
| AB: | 4.07 | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.438 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.674 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

