Grove Gear 23YF-2-1.438-140TC-7.5-L2
Part #:23YF-2-1.438-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | AK: | 4.5 |
| AE2: | 0.56 | AJ: | 5.88 |
| LL: | 2.12 in | T: | 1.438 |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
| LQ: | 4.63 in | AA: | 8.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | P: | 1.88 in |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 233 |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

