Grove Gear 23YF-2-1.438-140TC-7.5-L4
Part #:23YF-2-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| G: | 1.94 | AG: | 4.65 |
| AE2: | 0.56 | T: | 1.438 |
| I: | 3.77 in | AB: | 4.07 |
| BF: | 0.41 | V: | 1.94 in |
| AA: | 8.88 | D: | 2.69 |
| AJ: | 5.88 | LQ: | 4.63 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

