Grove Gear 23YF-2-1.438-140TC-7.5-L9
Part #:23YF-2-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.438 |
| LL: | 2.12 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| G: | 1.94 | BF: | 0.41 |
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 4.07 | I: | 3.77 in |
| AA: | 8.88 | AG: | 4.65 |
| P: | 1.88 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Model Code: | 23YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

