How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.07 | AE2: | 0.56 |
| AF: | 0.19 | LQ: | 4.63 in |
| AG: | 4.65 | AA: | 8.88 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| G: | 1.94 | D: | 2.69 |
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.438 | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Assembly: | YF-2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

