How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 4.65 |
| P: | 1.88 in | BF: | 0.41 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AF: | 0.19 |
| LQ: | 4.63 in | G: | 1.94 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 2.69 | AA: | 8.88 |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.07 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

