Grove Gear 23YF-2-1.438-180TC-10-L4
Part #:23YF-2-1.438-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.07 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | I: | 3.77 in |
| AA: | 8.88 | BF: | 0.53 |
| T: | 1.438 | AF: | 0.19 |
| LQ1: | 5.06 in | P: | 1.88 in |
| D: | 2.69 | BD: | 9 |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 7.25 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.08 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

