Grove Gear 23YF-2-1.438-180TC-10-L9
Part #:23YF-2-1.438-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| G: | 1.94 | AG: | 4.65 |
| AK: | 8.5 | AF: | 0.19 |
| AJ: | 7.25 | I: | 3.77 in |
| AE2: | 0.56 | BF: | 0.53 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| P: | 1.88 in | BD: | 9 |
| V: | 1.94 in | LQ1: | 5.06 in |
| LL: | 2.12 in | D: | 2.69 |
Technical Specifications
| Model Code: | 23YF | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

