How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.07 |
| BD: | 9 | D: | 2.69 |
| G: | 1.94 | T: | 1.438 |
| P: | 1.88 in | AA: | 8.88 |
| AK: | 8.5 | I: | 3.77 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.53 | LQ1: | 5.06 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 23YF | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

