How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| V: | 1.94 in | T: | 1.438 |
| AJ: | 7.25 | AE2: | 0.56 |
| BE1: | 0.5 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AA: | 8.88 | BF: | 0.53 |
| AB: | 4.07 | LQ1: | 5.06 in |
| P: | 1.88 in | BD: | 9 |
| I: | 3.77 in | LL: | 2.12 in |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 0.307 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

