How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 7.25 |
| D: | 2.69 | T: | 1.438 |
| AE2: | 0.56 | LL: | 2.12 in |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 5.06 in | G: | 1.94 |
| AB: | 4.07 | AA: | 8.88 |
| BE1: | 0.5 in | AG: | 4.65 |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 23 |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

