How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | LL: | 2.12 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 8.88 |
| V: | 1.94 in | I: | 3.77 in |
| T: | 1.438 | BF: | 0.53 |
| P: | 1.88 in | AK: | 8.5 |
| D: | 2.69 | AG: | 4.65 |
| AB: | 4.07 | BD: | 9 |
| AF: | 0.19 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 23 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

