How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | P: | 1.88 in |
| BD: | 9 | LQ1: | 5.06 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 4.65 | AF: | 0.19 |
| I: | 3.77 in | BE1: | 0.5 in |
| LL: | 2.12 in | AB: | 4.07 |
| D: | 2.69 | AK: | 8.5 |
| BF: | 0.53 | T: | 1.438 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

