How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | BD: | 9 |
| AF: | 0.19 | G: | 1.94 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 5.06 in |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| BF: | 0.53 | T: | 1.438 |
| AJ: | 7.25 | I: | 3.77 in |
| AB: | 4.07 | P: | 1.88 in |
Technical Specifications
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

